Product PT200PSIG-2005-U3-H1143
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3054319Alternative order number : 54319
- Male connector 7/8"
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, NO (SPST)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488543198 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 258 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -25…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

