Product  PT2000PSIG-2005-U3-H1143/X

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3030887

Alternative order number : 30887

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
#

General data

EAN 662488308872
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365080000
Country of origin CN
Weight 56 g

Technical Data

Design Tube
Operating voltage 20…250 VAC
Electrical connection Connector, 1/2″
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top