Product PT3000PSIG-2005-U3-H1143/X
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3035442Alternative order number : 35442
- Cable, PVC, 2 m
- Protection class IP67
- Operating voltage: 90…250 VAC

General data
| EAN | 662488354428 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 315 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 90…250 VAC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

