Product PT7500PSIG-2005-U3-H1143
IP20 Junction Box, 12-Channel
FOUNDATION Fieldbus and PROFIBUS-PA
Order number: 6611454- Junction box for DIN rail mounting
- Switch-in terminating resistor
- Cable shielding: Capacitive or direct connection with housing potential selectable via switch
- aluminium housing
- Entity and FISCO compliant according to IEC 60079-11

General data
| EAN | 4047101203134 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 379 g |
Technical Data
| Operating voltage | 9…32 VDC |
| Electrical connection | Spring type terminals |
| Housing material | Aluminium |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, Ex approval |
Data Sheets
| German | 158 KB |
| English | 158 KB |
| French | 158 KB |
| Spanish | 159 KB |
| Czech | 159 KB |
| Dutch | 158 KB |
| Romanian | 158 KB |
| Russian | 103 KB |
| Polish | 159 KB |
| Chinese | 235 KB |
| Turkish | 159 KB |
Approval
| PTB 05 ATEX 2002 | 495 KB |
| Manufacturer declaration TURCK EX-13002H X | 1213 KB |
| EC declaration of conformity | 322 KB |
| CCC-2021322313003651 | 1616 KB |
| FM-ID3025465 | 122 KB |
General Catalog
Product Catalog
Product Overview
Quick Start Guide
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

