Product PT100PSIG-2021-U3-H1143/X
LED Area Light
In the Metal Housing
Order number: 3086543Alternative order number : 86543
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Window material: borosilicate glass
- Opening angle: 15°
- Mounted via 4 × 1/4”-20 UNC screws
- Color: White
- Internal temperature regulation
- Cable, 2 m, 4-pin, rear outlet

General data
| EAN | 662488865436 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 395 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP68/IP68 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

