Product  PT250R-2021-U3-H1143

Safety Light Curtain

Receiver

Cascadable

Order number: 3089153

Alternative order number : 89153

    • Rugged housing
    • Protection class IP67
    • Diagnosis display for status and error indication
    • Scan field L: 1400 mm
    • Optical Alignment aid
    • No blind zone
    • Range: 0.1…12 m
    • Resolution: 14 mm
    • Operating voltage: 24 VDC
    • Automatic cascade configuration
    • No restart interlock
    • Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
    • Category 4 Ple acc. to EN ISO 13849-1
    • SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
    • Shock and vibration resistant acc. to IEC 61496-1
#

General data

EAN 662488891534
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin MX
Weight 4631 g

Technical Data

Design Rectangular
Operating voltage 20.4…27.6 VDC
Voltage output 0…22.5 V
Current output 0 mA
Electrical connection Cable with connector, M12 × 1
Cable length 0.30  m
Housing material Metal, AL, Yellow polyester
Ambient temperature -20…+55 °C
Protection class IP65/IP67

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top