Product PT7500PSIG-2021-U3-H1143/X
Actuator and Sensor Cable, PVC
Bulk Cable
Order number: 6627979- 12-pin
- Jacket material: PVC, shielded
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 500 m

General data
| EAN | 4047101323009 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 500.0 m |
| Ambient temperature | 0…+80 °C |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

