Product  PT7500PSIG-2021-U3-H1143

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3034267

Alternative order number : 34267

    • Integrated terminal chamber
    • Cable glands, offset installation by 90° in two places
    • Protection class IP67
    • AID alignment aid
    • Operating voltage: 10…48 VDC
    • Outputs: 1 × PNP, 1 × NPN
    • Light and dark operation
    • Sensitivity adjusted via potentiometer
#

General data

EAN 662488342678
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin CN
Weight 299 g

Technical Data

Design Rectangular
Operating voltage 10…48 VDC
Electrical connection Terminal block
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -25…+55 °C
Protection class IP67

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top