Product PT500PSIG-2021-I3-H1143
Food & Beverage Hygienic, TPE
Extension Cable
Order number: 6933518- M8 female connector, straight, 4-pin
- Stainless steel coupling nut/screw
- M8 male connector, straight, 4-pin
- Sheath material: TPE-O
- Sheath color: light gray RAL 7035
- Qualified for drag chain use
- Resistant to chemicals an microbes
- Weatherproof
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Flexible at low temperatures
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Gost, Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 10 m

General data
| EAN | 4047101335941 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 279 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -25…+105 °C |
Data Sheets
| German | 162 KB |
| English | 162 KB |
| French | 162 KB |
| Spanish | 162 KB |
| Czech | 162 KB |
| Dutch | 162 KB |
| Romanian | 162 KB |
| Russian | 107 KB |
| Polish | 163 KB |
| Chinese | 239 KB |
| Turkish | 162 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

