Product  PT3000PSIG-2021-I2-H1143

LED Signal Light

Tower Light

Order number: 3016677

Alternative order number : 16677

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • Cable with male end M12 x 1, 150 mm
    • Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, continuous tone max. 94 dB
#

General data

EAN 662488166779
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 283 g

Technical Data

Design Smooth barrel
Operating voltage 21…27 VAC / 18…30 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP67

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top