Product PT500PSIG-2021-I2-H1143/X
Fieldbus I/O module PROFIBUS-DP
16 Digital PNP Outputs 2 A
Order number: 6814003- 2 x M12, 5-pin, B-coded, PROFIBUS-DP-Fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX zone 2/22
- CCC-Ex
- Max. 2 A per output
- Output diagnostics per channel

General data
| EAN | 4047101285789 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 646 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
Data Sheets
| German | 158 KB |
| English | 158 KB |
| French | 158 KB |
| Spanish | 159 KB |
| Czech | 159 KB |
| Dutch | 158 KB |
| Romanian | 158 KB |
| Russian | 103 KB |
| Polish | 159 KB |
| Chinese | 236 KB |
| Turkish | 159 KB |
Approval
CAD File
Configuration File
General Catalog
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

