Product  PT300PSIG-2021-I2-H1143

LED Spotlight

In the Metal Housing

Order number: 3018743

Alternative order number : 18743

    • Operating voltage: 12…30 VDC
    • Protection class: IP69K
    • Metal housing
    • Color: White
    • M12 x 1 connector
#

General data

EAN 662488187439
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin US
Weight 161.93 g

Technical Data

Design Puck
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, AL, Black
Ambient temperature -20…+50 °C
Protection class IP67/IP69

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top