Product PT100PSIG-2021-I2-H1143/X
Extension Cable
Order number: 3047632Alternative order number : 47632
- PVC sheath, black
- Gold plated contacts
- 250 VAC / VDC, 4 A max.
- Ambient temperature: -40 °C…+105 °C
- Protection class IP67
- Male M12 × 1, straight, 4-pin
- Female M12 × 1, straight, 4-pin
- Cable diameter 5.9 mm

General data
| EAN | 662488476328 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (misc., not classified) [BAB084001] |
| Customs tariff number | 85444290900 |
| Country of origin | TW |
| Weight | 99.79 g |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

