Product INU.P.ENCODERS-RI360P1_QR20.EN
Mounting Accessories
Actuation Kit (Puck)
Order number: 6900228- End position damped
- Upper end position (open position) infinitely adjustable in a range of 360°
- Displays rotatable by 90 °
- Scale division
- Hole pattern on flange surface: 30 x 80 mm (30 x 130 mm)
- Connection shaft (shaft extension) height: 30 mm/Ø: max. 30 mm
- Maximum slide ring diameter: 34 mm

General data
| EAN | 4047101112306 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 42 g |

