Product  PT1V-1004-I2-H1141/X

Pick-to-Light

Placement Sensor

Capacitive Button

Order number: 3088209

Alternative order number : 88209

    • Protection class IP67
    • Male M12 x 1, 4-pin
    • Job light: green
    • Mispick: red
    • Actuation: blue
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
#

General data

EAN 662488882099
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 141 g

Technical Data

Design Dome
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top