Product PT0.25R-1003-I2-H1143/X
LED Signal Light
Tower Light
Order number: 3034858Alternative order number : 34858
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- Cable, 2 m
- Multicolor: Green (COL 1) / Red (COL 2)
- Operating voltage: 85…264 VAC

General data
| EAN | 662488348588 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 434 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 85…264 VAC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

