Product FP100-300L-51-NA-H1141
Safety Light Curtain
Emitter
Order number: 3088976Alternative order number : 88976
- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 280 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 14 mm
- Operating voltage: 24 VDC
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1

General data
| EAN | 662488889760 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 1719 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 20.4…27.6 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | -20…+55 °C |
| Protection class | IP65/IP67 |
Mounting accessories
|
RKC4.4T-3-RSC4.4T/TXL | 6627065 |
|
PT30PSIG-2005-U1-DA91 | 6836816 |
|
REM-98B10E-8BAR-H1151 | 100011345 |
|
DWE-4000-155-116-7A-H1151 | 100049376 |
|
PT2.5V-1003-I2-DA91 | 100020371 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
LE550DC1 W/30 | 3095384 |
Functional accessories
|
VBRS4.4-2PKG3M-1/2/TEL | 6634683 |
|
RKP54PLB-2/TXG | 100003312 |
|
M12PLPQ5 | 3078238 |
|
TW860-960-Q25L54-M-B130-450PCS | 100050370 |

