Product FP100-300L-04-NA-H1141
Flow Meter
Immersion Sensor without Integrated Processing Unit
Order number: 100001045- Screw-in adapter with process connection G1/4" male thread included in delivery
- Housing material: 1.4571 (316Ti)
- Immersion depth 16.9 mm
- Flow monitoring for liquid media
- Protection classes IP66, IP67 and IP69K
- Connector, M12 × 1

General data
EAN | 4047101447033 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261029000 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Function | Flow monitoring |
Design | Without display (integrated probe) |
Bar length (L1) | 45 mm |
Immersion depth L | 16.9 mm |
Medium | liquids |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
Medium temperature | -25…+85 °C |
Ambient temperature | -40…+80 °C |
Protection class | IP66/IP67/IP69K |
Approvals | CE, cULus |
Mounting accessories
![]() |
FAA-A1-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: N1/2” |
100001987 |
![]() |
FAA-80-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: G1/2” |
100001988 |
![]() |
FAA-04-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: G1/4” |
100001989 |
![]() |
FAA-34-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: N3/4” |
100001990 |
![]() |
FAA-81-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: G3/4” |
100001991 |
Connectivity accessories
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
![]() |
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |
Functional accessories
![]() |
FM-IM-3UP63FX
Signal processor for non-Ex flow sensors from the FP…-…-NA-… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
100000818 |
![]() |
FM-IM-3UR38FX
Signal processor for non-Ex flow sensors from the FP…-…-NA-… family; operating voltage 20…250 VAC; LED bar for displaying flow speed and medium temperature; IO-Link device with relay outputs for flow, temperature and errors |
100000820 |
![]() |
FM-IM-2UPLI63FX
Signal processor for non-Ex flow sensors from the FP…-…-NA-… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with analog output for flow and transistor outputs for temperature and errors |
100000819 |