Product  INS.P.INTERFACE-IM12-FI01-2SF-2I.24

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Order number: 3075387

Alternative order number : 75387

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 24…240 VDC or 24…240 VAC
    • Relay output
#

General data

EAN 662488753870
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 45 g

Select Country

Turck worldwide

to top