Product TN-UHF-Q180L300-EU-OPC-UA
Inductive Sensor
With Increased Temperature Range
Order number: 4316506- M30 × 1.5 threaded tube
- Chrome-plated brass
- Temperatures up to +120 °C
- AC 2-wire, 20…250 VAC
- NO contact
- Cable connection

General data
| EAN | 4047101170313 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 295 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Mounting conditions | Non-flush |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+120 °C |
| Protection class | IP67 |
Data Sheets
CAD File
EPLAN Electric P8
Quick Start Guide
Connectivity accessories
Functional accessories
|
RKP44PLA-5/TXL | 100038794 |
|
TL50BLG1Y1R1AQ | 3025589 |
|
RSSW-RKSW-X2X-2.5M | 100048912 |
|
PT60R-2003-I2-H1141 | 100002460 |
|
P7-LI-Q25L
Guided positioning element for linear position sensors LI-Q25L, without ball joint |
6901087 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |

