Product TN-UHF-Q300-EU-LNX
Inductive Sensor
Order number: 1613007- Rectangular, height 5.5 mm
- Active face on top
- Plastic, PP
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M8 x 1 male connector

General data
| EAN | 4047101147315 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 11 g |
Technical Data
| Design | Rectangular |
| Construction size | 28 x 8 x 5.5 mm, Q5.5 |
| Mounting conditions | Flush |
| Housing material | Plastic, PP-GF20 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP67 |
Connectivity accessories
Functional accessories
|
RKP44PLA-5/TXL | 100038794 |
|
TL50BLG1Y1R1AQ | 3025589 |
|
RSSW-RKSW-X2X-2.5M | 100048912 |
|
PT60R-2003-I2-H1141 | 100002460 |
|
P7-LI-Q25L
Guided positioning element for linear position sensors LI-Q25L, without ball joint |
6901087 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |

