Product INS.P.IO_SYSTEM-EXCOM_GEN_2G.35
LED Signal Light
Flat Beacon
Order number: 3096154Alternative order number : 96154
- Daylight bright LED indication
- Protection class IP67
- Mechanical screw-in thread M30 x 1.5
- M12 x 1 male, 8-pin
- Colors: White (COL 1) / Blue (COL 2) / Green (COL 3) / Yellow (COL 4) / Red (COL 5)
- Flashing mode (1.6 Hz) selectable via function input
- Operating voltage: 12…30 VDC
- Individually controllable
- Inputs: PNP

General data
| EAN | 662488961541 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 180 g |

