Product  INS.P.IO_SYSTEM-EXCOM_EG-VA_N.10

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6836094
    • Fully welded metal measuring cell
    • Pressure range -1…9 bar rel.
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection G1/2" male thread, back sealing and manometer (combi)
    • Connector device, DIN EN 175301-803-A
#

General data

EAN 4047101394726
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 165 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top