Product  PT600R-2021-U6-H1143

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6628479
    • Female M12, angled, 4-pin
    • Jacket material: PVC
    • Jacket color: blue
    • Flame retardant
    • Resistant to chemicals and oils
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 12 m
#

General data

EAN 4047101319897
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 488 g

Technical Data

Cable length 12.0  m
Ambient temperature -5…+80 °C

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top