Product NI12U-S18-VP6X-H1141
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6631400- Male M8, straight, 3-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 8.0 m

General data
| EAN | 4047101432732 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 235 g |
Technical Data
| Cable length | 8.0 m |
| Ambient temperature | -5…+80 °C |
Mounting accessories
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |
|
NI3-M08-AP6X-V1131
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602930 |
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

