Product PT250R-2020-U3-H1143/X
Safety Light Curtain
Cascadable Emitter/Receiver Pair
Order number: 3072445Alternative order number : 72445
- M12 × 1 male connector, 8-pin
- Blanking function
- Cascadable up to 4 modules
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 30 mm
- Scan field 450 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

General data
| EAN | 662488724450 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 4870 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 20…28 VDC |
| Current output | 0…500 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

