Product TBEN-L5-8DIP-8DOP-01
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3030379Alternative order number : 30379
- Protection class IP67
- Cable 2 m
- Colors: Green (COL 1), Red (COL 2), Yellow (COL 3)
- PNP switching output, NO contact

General data
| EAN | 662488303792 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 240 g |
Technical Data
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
T30RW3FF200Q1 | 3033432 |
Connectivity accessories — Power supply
|
SLM50B6 W/30 | 3075017 |
|
DWE-10000-135-116-7A-H1151 | 100049416 |
|
PT16R-2004-U1-H1143 | 6836368 |
Connectivity accessories — I/O
|
BC5-S18-AP4X
Cylindrical, threaded barrel, 18 mm, plastic |
25030 |
|
M18SN6FF50 W/30 | 3050471 |
|
SLPCR25-690P8 | 3083623 |
|
PT600R-2008-I2-DA91/X | 6836660 |
|
LEDRA80X80M | 3072268 |
|
PS001V-505-2UPN8X-H1141 | 6832694 |
|
PT300PSIG-2003-IX-H1143 | 100002236 |
|
BI2-EM12D-AP6/S120
cylindrical, threaded barrel, 12 mm, stainless steel |
4614512 |
|
SLLR40-1400P8 | 3089107 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |
|
LG10A65PUQ | 3057581 |
|
INS.P.LED_LIGHTING-WLS70_DC.FR | 220918_FR |

