Product IMXK12-DO01-1U-1U-0/24VDC
Solenoid Driver
1-channel
Order number: 100000709- Output circuits monitored for wire break and short circuit
- Complete galvanic isolation
- Removable screw terminals
- ATEX, IECEx, cULus
- Use in zone 2
- SIL 2

General data
EAN | 4047101441796 |
eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
Customs tariff number | 85371098990 |
Country of origin | DE |
Weight | 113 g |
Technical Data
Signal type | Digital output |
Device type | Solenoid driver |
Ex version | yes |
Approvals | ATEX |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Digital output | Current/voltage-limited signal |
Protection class | IP20 |
Product series | IMXK12 |
Data Sheets
German | 178 KB |
English | 177 KB |
French | 178 KB |
Spanish | 179 KB |
Czech | 180 KB |
Dutch | 176 KB |
Romanian | 178 KB |
Russian | 198 KB |
Polish | 180 KB |
Chinese | 238 KB |
Turkish | 179 KB |
Approval
TÜV 14 ATEX 149780X | 1298 KB |
IECEx - TUN 15.00017X | 2446 KB |
UL - IS-1.314 | 180 KB |
SIL TÜV Certificate | 888 KB |
TÜV 22 UKEX 7102 X | 350 KB |