Product IMXK12-AO01-1I-1I-H0/24VDC
Analog Signal Isolator
1-channel
Order number: 100000703- Input circuit monitored for wire break and short circuit
- Complete galvanic isolation
- HART transparent
- Removable screw terminals
- ATEX, IECEx, cULus
- Use in zone 2
- SIL 2

General data
| EAN | 4047101441727 |
| eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 121 g |
Technical Data
| Signal type | Analog output (HART transparent) |
| Device type | Analog signal isolator - Output field side |
| Ex version | yes |
| Approvals | ATEX |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | 24 VDC |
| Number of channels | 1 |
| Protection class | IP20 |
| Product series | IMXK12 |
Data Sheets
| German | 169 KB |
| English | 168 KB |
| French | 169 KB |
| Spanish | 170 KB |
| Czech | 171 KB |
| Dutch | 167 KB |
| Romanian | 168 KB |
| Russian | 188 KB |
| Polish | 170 KB |
| Chinese | 234 KB |
| Turkish | 170 KB |
Approval
| TÜV 15 ATEX 153600 X | 1520 KB |
| IECEx - TUN15.0011X | 2327 KB |
| UL - IS-1.318A1 | 168 KB |
| SIL TÜV Certificate | 888 KB |
| TÜV 22 UKEX 7101 X | 356 KB |

