Product RJ45S-RJ45S-8814-4M
LED Signal Light
Beacon with Audible Signal
Order number: 3091254Alternative order number : 91254
- LED all-round visible
- Continuous signal: 65dB
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection class IP69K
- Monochrome: Red (COL 1)
- Cable, 2 m
- Operating voltage 12…30 VDC

General data
| EAN | 662488912543 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 181 g |
Technical Data
| Cable length | 2.0 m |
Connectivity accessories
|
BI4U-EM12WD-IOL6X2-H1141
Cylindrical, threaded barrel, 12 mm, stainless steel |
100015372 |

