Product NI30U-M30-VP6X
Incremental Encoder
Efficiency Line
Order number: 100011945- Synchro/clamping flange, Ø 40 mm
- Solid shaft, Ø 6 mm × 12.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP64 on housing and shaft side
- ‐20…+70 °C
- Max. 4500 rpm
- 10…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 300 kHz
- Cable connection
- 600 pulses per revolution

General data
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | IN |
| Weight | 244 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL |
| Electrical connection | Cable |
| Housing material | Aluminium |
| Ambient temperature | -20…+70 °C |
| Protection class | IP64 |
Mounting accessories
|
FSFD54PL-0.5/M16 | 100028355 |
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |

