Product TSD.P.HMI_PLC_PG-TBEN_PLC_PROFINET.EN
Inductive Sensor
With Increased Temperature Range
Order number: 1602405- Rectangular, height 40 mm
- Sensor housing, Aluminium
- Plastic, PEEK
- Temperatures up to +250 °C
- Functions only with signal processor EM30-AP6X2-H1141/S1102 as well as high-temperature connecting cable HTC1102 * M
- Switchpoint adjusted at the processing unit
- 3‐wire connection to the processor

General data
| EAN | 4047101208375 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 206 g |

