Product PT500PSIG-2014-U6-H1141
Draw-Wire
Analog
Order number: 1544534- Measuring range up to 500 mm
- M12 connector
- Measuring principle: potentiometer
- Protection class: IP65 (Encoder)
- Analog output, 4…20 mA
- Supply voltage 12…30 VDC

General data
| EAN | 4047101256796 |
| eCl@ss-Code (V5.1.4): | 27270790 -/- Sensor for length, path (not classified) |
| Customs tariff number | 90318020000 |
| Country of origin | DE |
| Weight | 514 g |
Technical Data
| Design | Draw Wire |
| Operating voltage | 12…30 VDC |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Titanium anodized aluminium |
| Ambient temperature | -20…+60 °C |
| Protection class | IP65 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

