Product TSS-2P-A-5/TXL
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 100000279- Smooth sonic transducer face
- Cylindrical housing M12, potted
- Connection via M12 × 1 male connector
- Teach range adjustable via connection cable
- Blind zone: 4 cm
- Range: 40 cm
- Resolution: 0.5 mm
- Aperture angle of sonic cone: ±15 °
- Switching output, PNP, programmable via IO-Link
- NO/NC programmable
- IO-Link

General data
| EAN | 4047101436440 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 43 g |

