Product  TSS-2S-A-10/TXL

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6626555
    • M12 female connector, straight, 3-pin
    • With 2-color LED (PNP, yellow, green), all-round visibility
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 10 m
#

General data

EAN 4047106155902
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 329 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 3
Connector body Plastic, TPU, Translucent
Coupling nut/screw Brass, CuZn, Nickel-plated
Display switch state LED, Yellow
Current 4 A
Cable diameter Ø  4.3 mm
Cable length 10.0 m
Cable jacket PVC, Black
Number of Conductors 3
Protection class IP67, IP69K
Special features LED

Select Country

Turck worldwide

to top