Product DT06-12S-A-5/TXL
Photoelectric Sensor
Laser Measuring System
Order number: 3057572Alternative order number : 57572
- Cable with male end M12 × 1, 8-pin, 0.15 m
- Measuring range 45…60 mm
- Focal point at 70 mm
- Operating voltage 12…30 VDC
- Analog output 0…10 V
- Indication of signal intensity
- Alarm output
- Slow, medium and fast operation mode adjustable

General data
| EAN | 662488575724 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 290 g |
Technical Data
| Cable length | 0.150 m |

