Product DT04-8PG-A-10/TXL
Safety Light Curtain
Emitter/Receiver Pair
Order number: 3089712Alternative order number : 89712
- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 280 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 40 mm
- Operating voltage: 24 VDC
- No restart interlock
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1

General data
| EAN | 662488897123 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 3055 g |
Technical Data
| Cable length | 0.30 m |

