Product  DT04-8PG-A-5/TXL

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6634074
    • Female M12, straight, 8-pin
    • Stainless steel coupling nut/screw
    • Shield on coupling nut/screw
    • Jacket material: PUR, shielded
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047101512939
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 8
Connector body Plastic, TPU, Black
Coupling nut/screw Stainless Steel, V4A
Voltage 30 V
Current 2 A
Cable diameter Ø  6.3 mm
Cable length 5.0 m
Cable jacket PUR, Black
Number of Conductors 8
Protection class IP67, IP69K
Special features Shielded, Shielding on coupling nut, Suitable for drag chain use
Approvals cULus

Select Country

Turck worldwide

to top