Product DT06-8S-A-10/TXL
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3031649Alternative order number : 31649
- Integrated terminal chamber
- Cable glands, offset installation by 90° in two places
- Protection class IP67
- Operating voltage: 12…240 VDC, 24…240 VAC

General data
| EAN | 662488316495 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | CN |
| Weight | 275 g |

