Product  DT06-8S-A-5/TXL

Supply Cable - M12 Power

Extension Cable

Order number: 100030358
    • M12 female connector, S-coded, straight, 4-pin (3+PE)
    • M12 male connector, S-coded, straight, 4-pin (3+PE)
    • Sheathing material: PUR
    • Jacket color: red
    • Highly resistant against oils, coolants, lubricants and emulsions
    • Suitable for use in drag chains
    • Resistant to vibrations and shocks
    • Flame-retardant
    • Halogen-free
    • RoHS-compliant
    • Protection class: IP65, IP67, IP69K
    • Cable length: 15 m
#

General data

EAN 4047101557961
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin DE
Weight 1428 g

Technical Data

Application Power
Design Extension Cable
Connector A Female, M12 × 1, Straight, S-coded
Number of pins 3+PE
Connector body Plastic, TPE, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M12 × 1, Straight, S-coded
Number of Pins 3+PE
Connector body Plastic, TPE, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 600 V
Current 16 A
Cable diameter Ø  7.4 mm
Cable length 15.0 m
Cable jacket PUR, Red
Number of Conductors 4
Protection class IP65, IP67, IP69K
Special features Suitable for drag chain use

Select Country

Turck worldwide

to top