Product DT04-6PG-A-2/TXL
Safety Light Curtain
Emitter
Order number: 3073525Alternative order number : 73525
- M12 × 1 male connector, 8-pin
- Protection class IP65
- Scan field 300 mm
- Resolution 30 mm
- Internal testing in 500-ms cycle
- Range 15 m
- Operating voltage 24 VDC ± 15 %
- Type 2 acc. to IEC 61496-1, -2; category 2 PL d acc. to EN ISO 13849-1; SIL 2 acc. to IEC 61508

General data
| EAN | 662488735258 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85414900000 |
| Country of origin | CN |
| Weight | 937 g |

