Product  DT06-6SG-A-2/TXL

Industrial Ethernet Cable

Extension Cable

Order number: 6635245
    • Ethernet cable: 4-pin, AWG 22
    • CAT 5E
    • Jacket material: PUR
    • Jacket color: green
    • Shielding: overlapping aluminum foil, tinned copper wire
    • Jacket diameter: 6.5 mm
    • Suitable for drag chain use
    • Oil resistant acc. to IEC 60811-2-1 and UL13
    • Halogen free acc. to IEC 60754
    • Flame retardant acc. to IEC 60332-1-2 and UL FT2, UN/ECE R118
    • RoHS compliant
    • PNO compliant
    • UL
    • RJ45 male connector
    • M8 male connector, straight
    • Cable length: 0.6 m
#

General data

EAN 4047101638950
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Application Data
Design Extension Cable
Connector A Male, M8 × 1, Straight
Number of pins 4
Connector body Plastic, TPU, UL 94, Black
Coupling nut/screw Zinc, GD-Zn, Nickel-plated
Connector B Male, RJ45, Straight
Number of Pins 4
Connector body Plastic, TPU, Black
Network protocol Ethernet
Voltage 42 V
Current 1.5 A
Cable diameter Ø  6.5 mm
Cable length 0.60 m
Cable jacket PUR, Green
Number of Conductors 4
Protection class IP67
Approvals UL Listed

Select Country

Turck worldwide

to top