Product  DT04-3PG-A-2/TXL

Draw-Wire

Order number: 1544531
    • Measuring range up to 250 mm
    • M12 connector
    • Measuring principle: potentiometer
    • Protection class: IP65 (Encoder)
    • Analog output, 4…20 mA
    • Supply voltage 12…30 VDC
#

General data

EAN 4047101256635
eCl@ss-Code (V5.1.4): 27270790 -/- Sensor for length, path (not classified)
Customs tariff number 90318020000
Country of origin DE
Weight 527 g

Select Country

Turck worldwide

to top