Product  DT06-3SG-A-2/TXL

Power Cable

Extension Cable

Order number: 6915304
    • Power cable: 4 × 0.83 mm2, 4 × 18 AWG
    • Jacket material: PVC
    • Jacket color: yellow
    • Jacket diameter: 8.4 mm
    • UV resistant
    • Flame retardant acc. to CSA FT4
    • UL, CSA approval
    • RoHS compliant
    • Protection class: NEMA 1, 3, 4, 6P and IEC IP67
    • 7/8" female, angled
    • 7/8" male, straight
    • Cable length: 10 m
#

General data

EAN 4047101052756
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin US
Weight 1 g

Technical Data

Application Power
Design Extension Cable
Connector A Male, 7/8″-16 UN, Straight
Number of pins 6
Connector body Plastic, TPU, Yellow
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Female, 7/8″-16 UN, Angled
Number of Pins 6
Connector body Plastic, TPU, Yellow
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 600 V
Current 8 A
Cable diameter Ø  8.4 mm
Cable length 10.0 m
Cable jacket PVC, Yellow
Number of Conductors 6
Protection class IP67

Select Country

Turck worldwide

to top