Product DT06-3S-A-10/TXL
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3042140Alternative order number : 42140
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Visible red LED light
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488421403 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 63.5 g |
Technical Data
| Cable length | 2.0 m |

