Product  RU50U-S18-AP8X

Ultrasonic Sensor

Diffuse Mode Sensor

Order number: 100000394
    • Smooth sonic transducer face
    • Cylindrical housing S18, potted
    • Connection via cable, 2 m
    • Teach range adjustable via adapter
    • Temperature compensation
    • Blind zone: 5 cm
    • Range: 50 cm
    • Aperture angle of sonic cone: ±20 °
    • PNP switching output, NO contact
    • Switching range adjustable
#

General data

EAN 4047101438079
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 112 g

Technical Data

Function Proximity switch
Operating mode Time-of-Flight
Design Threaded barrel
Construction size M18 x 1
Radiation direction straight
Range 50…500 mm
Resolution 0.2 mm
Operating voltage 15…30 VDC
Switching element function NO contact
Output function PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, LCP, Yellow
Ambient temperature -20…+50 °C
Protection class IP67
Approvals CE, cULus
Special features Compact

Mounting accessories

6901320
6945004
A3501-29

Select Country

Turck worldwide

to top