Product OTH.T.EX_PROTECTION-EX_INFO.EN
LED Linear Light
In the Metal Housing
Order number: 3096253Alternative order number : 96253
- Light beam: 850mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: ultraviolet
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488962531 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 816 g |

