Product  INU.P.IP67_BLOCK-TBEN-L4_TBEN-L5.DE

Vision System

Area Light

Order number: 3016156

Alternative order number : 16156

    • Sealed aluminium housing
    • Protection class: IP68
    • Color: green
    • Power supply: 24 VDC
    • M12 x 1 male
    • Plastic window, opaque
#

General data

EAN 662488161569
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 387 g

Select Country

Turck worldwide

to top