Product BRO.T.PICK_TO_LIGHT-SOLUTIONS.EN
Inductive Sensor
Order number: 4602260- M8 × 1 threaded barrel
- Stainless steel, 1.4305 (AISI 303)
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101152654 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | LK |
| Weight | 20 g |

