Product  BRO.P.ULTRASONIC-STANDARD_ANALOG.EN

Field-Wireable Connector

Female Connector, Straight

Order number: 6932919
    • Metal coupling nut
    • Protection class IP67
    • Screw-clamp terminal
    • 6-pin
    • PG21 screw-in thread
    • Cable feedthrough 9.0…16.0 mm
#

General data

EAN 4047101321166
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin US
Weight 106 g

Select Country

Turck worldwide

to top